HMC628

PRE-RELEASE

BiCMOS 5-Bit Digital Variable Gain Amp. SMT, 50 - 800 MHz

Viewing:

Overview

  • TTL/CMOS compatible serial, parallel or latched parallel control interface
  • High Output IP3: +35 dBm
    (At all gain settings)
  • Wide Gain Control Range: 23 dB
  • Power-up State Selection
  • 24 Lead 4x4 mm SMT Package: 16 mm²
  • Excellent State & Step Accuracy (±0.05 dB)

The HMC628LP4(E) is a digitally controlled variable gain amplifier which operates from 50 to 800 MHz, and can be programmed to provide anywhere from 8 dB attenuation, to 15 dB of gain, in 1 dB steps. The HMC628LP4(E) delivers noise figure of 5 dB in its maximum gain state, with output IP3 of up to +35 dBm in any state. The dual mode control interface is CMOS/ TTL compatible, and accepts either a three wire serial input or a 5 bit parallel word.

The HMC628LP4(E) also features a user selectable power up state and a serial output port for cascading other Hittite serial controlled components. The HMC628LP4(E) is housed in a RoHS compliant 4x4 mm QFN leadless package, and is available in three evaluation board configurations, depending on the application frequency.

Applications

  • Cellular / 3G Infrastructure
  • WiBro / WiMAX / 4G
  • Microwave Radio & VSAT
  • Test Equipment and Sensors
  • IF & RF Applications

 

HMC628
BiCMOS 5-Bit Digital Variable Gain Amp. SMT, 50 - 800 MHz
hmc628lp4_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC628LP4
HMC628LP4 Evaluation Board

Latest Discussions

Recently Viewed