HMC550A

RECOMMENDED FOR NEW DESIGNS

GaAs MMIC SPST Failsafe Switch SMT, DC - 6 GHz

Viewing:

Overview

  • Failsafe Operation - “On” When Unpowered
  • Wide Vdd Range: 12V to 5V
  • Very Low On State Current: 200 nA
  • Low Insertion Loss: 0.7 dB
  • High IP3: +52 dBm
  • Compact SOT26 SMT Package
HMC550A
GaAs MMIC SPST Failsafe Switch SMT, DC - 6 GHz
HMC550A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-HMC550A
HMC550A Evaluation Board

Latest Discussions

Recently Viewed