HMC220A

Obsolete

DBL-BAL Mixer SMT, 5 - 12 GHz

Viewing:

Overview

  • Ultra Small Package: MSOP8
  • Conversion Loss: 8.5 dB
  • Wideband IF: DC - 4 GHz
HMC220A
DBL-BAL Mixer SMT, 5 - 12 GHz
hmc220ams8_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HMC558A 5.5 GHz to 14 GHz, GaAs MMIC Fundamental Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-HMC220AMS8
HMC220AMS8 Evaluation Board

Latest Discussions

Recently Viewed