DS620
PRODUCTIONLow-Voltage, ±0.5°C Accuracy Digital Thermometer and Thermostat
First Digital, Temperature Sensor to Operate Down to 1.7V
- Part Models
- 2
- 1ku List Price
- Starting From $2.67
Part Details
- Low-Voltage Operation: 1.7V to 3.5V
- ±0.5°C Accuracy from 0°C to +70°C
- Operating Temperature Range: -55°C to +125°C (-67°F to +257°F)
- Temperature Measurements Require No External Components
- Resolution is User-Selectable to 10-, 11-, 12-, or 13-Bits (0.5°C, 0.25°C, 0.125°C, and 0.0625°C LSb Weight, Respectively)
- Multidroppable
- Fast (200ms max) Temperature-to-Digital Conversion Time
- Thermostatic Settings are User-Definable and Nonvolatile
- Standalone Thermostat Capability
- Data is Read/Written Through a 2-Wire Serial Interface
- Package: 8-Pin µSOP
The DS620 digital thermometer and thermostat provides low-voltage (1.7V < VDD < 3.5V) temperature measurements with ±0.5°C accuracy from 0°C to +70°C and an operating temperature range of -55°C to +125°C. The DS620 communicates over a 2-wire digital interface. For distributed-sensing applications, it is multidroppable with three address pins that allow up to eight DS620s to operate on a single bus.
The DS620 has thermostat functionality with userdefined thresholds stored in EEPROM registers, and it can be configured for standalone thermostat operation. The programmable output (PO) pin serves as the thermostat output, and this pin can also be configured to function as an active-low control for peripheral devices.
Applications
- Computers/Servers
- Industrial
- Low-Voltage Temperature-Sensitive Applications
- Medical Instruments
- Portable Applications
- Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS620U+ | Micro-MAX, Thin Shrink Small-Outline, Exposed Pad | ||
DS620U+T&R | Micro-MAX, Thin Shrink Small-Outline, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.