DAC8043
NOT RECOMMENDED FOR NEW DESIGNS12-Bit Serial Input Multiplying CMOS D/A Converter
- Part Models
- 2
- 1ku List Price
- Starting From $17.24
Part Details
- 12-bit accuracy in an 8-lead PDIP and SOIC
package - Fast Serial Data Input
- Double Data Buffers
- Low ±½ LSB maximum INL and ±1 LSB
maximum DNL
- Maximum gain error: 2 LSB
- Low ±5 ppm/°C maximum tempco
- ESD Resistant
- Low Cost
- Available in Die Form
Newer Alternatives: NEW DESIGNS:
AD5443 High Bandwidth CMOS 12-Bit Serial Interface Multiplying D/A Converter
The DAC8043 is a high accuracy 12-bit CMOS multiplying DAC in a space-saving 8-lead PDIP package. Featuring serial data input, double buffering, and excellent analog performance, the DAC8043 is ideal for applications where PC board space is at a premium. In addition, improved linearity and gain error performance permit reduced parts count through the elimination of trimming components. Separate input clock and load DAC control lines allow full user control of data loading and analog output.
The circuit consists of a 12-bit serial-in, parallel-out shift register, a 12-bit DAC register, a 12-bit CMOS DAC, and control logic. Serial data is clocked into the input register on the rising edge of the CLK pulse. When the new data word has been clocked in, it is loaded into the DAC register with the LD input pin. Data in the DAC register is converted to an output current by the digital-to-analog converter (DAC).
The fast interface timing of the DAC8043 may reduce timing design considerations while minimizing microprocessor wait states. For applications requiring an asynchronous clear function or more versatile microprocessor interface logic, refer to the AD5443.
Operating from a single 5 V power supply, the DAC8043 is the ideal low power, small size, high performance solution to many application problems. It is available in a PDIP package that is compatible with auto-insertion equipment. There is also a 16-lead SOIC package available.
APPLICATIONS
- Auto calibration systems
- Process control and industrial automation
- Programmable amplifiers and attenuators
- Digitally controlled filters
Documentation
Data Sheet 1
Application Note 4
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DAC8043FPZ | 8-Lead PDIP | ||
DAC8043GPZ | 8-Lead PDIP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
DAC8043FPZ | PRODUCTION | |
DAC8043GPZ | PRODUCTION | |
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
DAC8043FPZ | PRODUCTION | |
DAC8043GPZ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
AD5443 | PRODUCTION | 12-Bit High Bandwidth Multiplying DAC's with Serial Interface |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool