Factory with multiple conveyor belts

On Demand Webinar

On Demand Webinar: Motor Drive Fundamentals — From Motion Performance to Functional Safety
Session 1: Unlocking Superior Motion Control

Watch Now

ADuM7801

RECOMMENDED FOR NEW DESIGNS

25MHz Isolated ADC with Sigma-Delta Modulated Bit Stream Output

Viewing:

Overview

  • 5MHz to 25MHz main clock input frequency
  • 16 bits, no missing codes
  • Full-scale analog input voltage range: ±320mV
  • SNR: 88dB typical
  • High isolation common-mode transient immunity: 200kV/μs minimum
  • Offset drift vs. temperature: ±0.30μV/°C maximum
  • Gain error drift vs. temperature: ±28ppm/°C maximum
  • Integrated digital isolator
  • Operating temperature range: −40°C to +125°C
  • Wide-body SOIC
    • 8-lead SOIC_IC
  • Safety and regulatory approvals
    • UL 1577 (pending)
      • VISO = 5700V rms for 1minute
    • IEC/EN/CSA 62368-1 (pending)
    • IEC/CSA 61010-1 (pending)
  • DIN EN IEC 60747-17 (VDE 0884-17) (pending)
    • VIORM = 2121V peak
ADuM7801
25MHz Isolated ADC with Sigma-Delta Modulated Bit Stream Output
ADUM7801 Functional Block Diagram ADUM7801 Typical Application Diagram ADuM7801 Pin Configuration ADuM7801 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
ADuM7811 RECOMMENDED FOR NEW DESIGNS Isolated ADC with Sigma-Delta Modulated Bit Stream Output
LDO Linear Regulators 2
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
ADP7142 RECOMMENDED FOR NEW DESIGNS 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Switching Regulators & Controllers 1
ADuM6028 RECOMMENDED FOR NEW DESIGNS Low Emission, 5 kV Isolated DC-to-DC Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADuM7801

Evaluating the ADuM7801, 8-Lead SOIC 25MHz Isolated ADC with Sigma-Delta Modulated Bit Stream Output

Features and Benefits

  • Simplified evaluation of the ADuM7801 isolated ADC with Σ-Δ modulated bit stream output
  • Footprint for 6mm × 10mm, 8-lead SOIC_IC package with >8.0mm creepage and clearance
  • On-board power supplies
  • On-board ADuM6028-5 ISO DC-DC converter and ADP7142 low noise CMOS LDO regulator with jumper options for simplified evaluation in multiple supply configurations
  • SMA connectors for MDAT output signal, MCLK input, and VIN+, VIN− analog input signals
  • Resistors and footprints for termination
  • Test points for measuring all signals
  • Standalone capability
  • ZedBoard™ controller board compatible
  • PC-based software for control and data analysis

Product Details

The EV-ADuM7801-8FMCZ is a fully-featured evaluation board that allows the user to evaluate all features of the ADuM7801 isolated ADC with Σ-Δ modulated bit stream output. The ZedBoard Zynq-7000 controller board controls the EV-ADuM7801-8FMCZ by the J9 connector and through the USB port of a PC using the ACE Software. The ACE Software is available to download on the ACE Software page.

On-board components include an isolated, 5kV, isoPower® DC-to- DC converter (the ADuM6028-5), a 5V, low noise, low dropout (LDO) regulator (the ADP7104), and a 200mA, 40V, low noise, LDO regulator (the ADP7142).

This user guide explains how to use the EV-ADuM7801-8FMCZ to evaluate the ADuM7801. The ADuM7801 is a high-performance isolated analog-to-digital converter (ADC) with a second-order Σ-Δ modulator that converts an analog input signal into a high speed, single-bit data stream, with on-chip digital isolation based on Analog Devices, Inc., iCoupler® technology. The device operates from a 4.0V to 5.5V power supply range (high-side supply voltage, VDD1) and accepts a pseudodifferential input signal of ±250mV (±320mV full-scale). The pseudodifferential input is ideally suited for shunt-resistor current monitoring in high voltage applications where galvanic isolation is required.

The analog input is continuously sampled by a high-performance analog modulator and converted to a pulse density modulation digital output stream with a data rate of up to 25MHz. The analog input can be reconstructed with an appropriate sinc3 digital filter to achieve an 88dB signal-to-noise ratio (SNR) at 97.6kSPS with a 256 decimation rate and a 25MHz input clock. The serial input and output operates from a 3V to a 5.5V supply (controller-side supply voltage, VDD2).

The serial interface is digitally isolated. The on-chip isolation provides performance characteristics superior to alternatives, such as optocoupler devices, due to high speed CMOS technology combined with monolithic transformer technology. The ADuM7801

Full specifications on the ADuM7801 are available in the ADuM7801 has an operating temperature range of −40°C to +125°C.

data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EV-ADuM7801- 8FMCZ evaluation board.

EVAL-ADuM7801
Evaluating the ADuM7801, 8-Lead SOIC 25MHz Isolated ADC with Sigma-Delta Modulated Bit Stream Output
EVAL ADUM7801 Evaluation Board Angle View EVAL ADUM7801 Evaluation Board Bottom View EVAL ADUM7801 Evaluation Board Top View

Latest Discussions

No discussions on ADUM7801 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed