ADT7422
LAST TIME BUY±0.1°C Accuracy, 16-Bit, Digital I2C Temperature Sensor for VSM Applications
- Part Models
- 1
- 1ku List Price
- Starting From $4.05
Overview
- Accuracy meets clinical thermometry specification of the ASTM E1112 when soldered onto the final PCB
- ±0.1°C from 25°C to 50°C at 3.0 V
- ±0.25°C from −20°C to +105°C at 2.7 V to 3.3 V
- Ultralow temperature drift: 0.0073°C
- National Institute of Standards and Technology (NIST) traceable or equivalent
- Fast first temperature conversion at power-up of 6 ms
- Simple implementation
- No temperature calibration or correction required
- No linearity correction required
- Low power
- 140 μW typical at 3.0 V in 1 SPS mode
- 6 μW typical at 3.0 V in shutdown mode
- Programmable interrupts
- Critical overtemperature interrupt
- Overtemperature and undertemperature interrupt
- I2C-compatible interface
- 16-lead, 4 mm × 4 mm, RoHS compliant LFCSP
The ADT7422 is a high accuracy, digital I2C temperature sensor designed to meet the clinical thermometry specification of the ASTM E1112 standards when soldered onto the final printed circuit board (PCB).
The ADT7422 contains an internal band gap reference, a temperature sensor, and a precision analog-to-digital converter (ADC). The ADT7422 provides a 16-bit temperature result with a resolution of 0.0078°C and an accuracy of up to ±0.1°C across the temperature range of 25°C to 50°C without the need for calibration after the PCB soldering process.
Operating at 3.0 V, the average supply current is typically 210 μA. The ADT7422 has a shutdown mode that powers down the device and offers a shutdown current of typically 2.0 μA at 3.0 V. The ADT7422 is rated for operation over the −40°C to +125°C temperature range.
Pin A0 and Pin A1 are available for address selection and provide four possible I2C addresses for the ADT7422. The CT pin is an open-drain output that becomes active when the temperature exceeds a programmable critical temperature limit. The INT pin is also an open-drain output that becomes active when the temperature exceeds a programmable limit. The INT pin and CT pin can operate in comparator and interrupt event modes.
Product Highlights
- No calibration or correction required by the user.
- Low power consumption.
- Long-term stability and reliability.
- High accuracy for industrial, instrumentation, and medical applications.
Applications
- Vital signs monitoring (VSM)
- Medical equipment
- Resistance temperature detector (RTD) and thermistor replacement
- Food transportation and storage
- Thermocouple cold junction compensation
- Environmental monitoring and heating, ventilation, and air conditioning (HVAC)
- Laser diode temperature control
Documentation
Data Sheet 1
Technical Articles 2
3rd Party Solutions 1
Device Drivers 1
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADT7422CCPZ-RL7 | 16-Lead LFCSP (4mm x 4mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADT7422CCPZ-RL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?