ADRF6780S

RECOMMENDED FOR NEW DESIGNS

5.9 GHz to 23.6 GHz, Wideband, Microwave Upconverter

Viewing:

Overview

  • Wideband RF output frequency range: 5.9GHz to 23.6GHz
  • Two upconversion modes
    • Direct conversion from baseband I/Q to RF
    • Single sideband upconversion from real IF
  • LO input frequency range: 5.4 GHz to 14 GHz
  • LO doubler (×2 LO) for up to 28GHz
  • Matched 100Ω balanced RF output, LO input, and IF input
  • High impedance baseband inputs
  • Sideband suppression and carrier feedthrough optimization
  • Variable attenuator and power detector for transmit power control
  • Programmable via 4-wire SPI
  • 32-lead, 5mm × 5mm LFCSP

COMMERCIAL SPACE FEATURES

  • Support aerospace applications
  • Certificate of Conformance
  • Wafer diffusion lot traceability
  • Qualification based on flows per NASA PEM-INST-001 and SAE AS6294
  • Burn-in, life test, and deltas analysis
  • Radiation lot acceptance test (RLAT)
    • Total ionizing dose (TID)
  • Outgassing characterization
ADRF6780S
5.9 GHz to 23.6 GHz, Wideband, Microwave Upconverter
ADRF670S-CSLHFunctional Block Diagram ADRF670S CSH Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADRF6780

ADRF6780 Evaluation Board

Features and Benefits

  • Full feature evaluation board for the ADRF6780
  • On-board USB for serial port interface (SPI) control 
  • 5 V operation
  • ACE software interface for SPI control

Product Details

The ADRF6780 is a silicon germanium (SiGe) design, wideband, microwave upconverter optimized for point to point microwave radio designs operating in the 5.9 GHz to 23.6 GHz frequency range.

The upconverter offers two modes of frequency translation. The device is capable of direct conversion to radio frequency (RF) from baseband IQ input signals, as well as single sideband (SSB) upconversion from a real intermediate frequency (IF) input carrier frequency. The baseband inputs are high impedance and are generally terminated off chip with 100 Ω differential back terminations. The baseband IQ input path can be disabled and a modulated real IF signal anywhere from 800 MHz to 3500 MHz can fed into the IF input path and upconverted to 5.9 GHz to 23.6 GHz while suppressing the unwanted sideband by typically better than 25 dBc. The serial port interface (SPI) allows for tweaking of the quadrature phase adjustment to allow for optimum sideband suppression. In addition, the SPI interface allows for powering down the output power detector to reduce power consumption when power monitoring is not necessary.

The ADRF6780 upconverter comes in a compact, thermally enhanced, 5 mm × 5 mm LFCSP package. The ADRF6780 operates over the −40°C to +85°C temperature range.

For full details on the ADRF6780, see the ADRF6780 data sheet, which should be consulted in conjunction with this ADRF6780- EVALZ evaluation board user guide UG-920 when using this evaluation board.

EVAL-ADRF6780
ADRF6780 Evaluation Board
ADRF6780-EVALZ-ANGLE1-web ADRF6780-EVALZ-ANGLE2-web ADRF6780-EVALZ-BOTTOM-web ADRF6780-EVALZ-TOP-web

Latest Discussions

No discussions on ADRF6780S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed