ADRF5292

RECOMMENDED FOR NEW DESIGNS

High Isolation, Silicon SP4T, Nonreflective Switch, 0.1GHz to 13GHz

Viewing:

Overview

  • Frequency range: 100MHz to 13GHz
  • Nonreflective, 50Ω design
  • Low insertion loss
    • 1.3dB to 7GHz typical
    • 1.6dB to 13GHz typical
  • High isolation
    • 46dB to 7GHz typical
    • 40dB to 13GHz typical
  • High power handling (average)
    • 34dBm through path
    • 24dBm terminated path
    • 32dBm hot switching (RFC)
  • High input linearity
    • P0.1dB: 34.5dBm typical
    • IP3: 61dBm typical
  • Fast RF settling time 0.1dB: 230ns
  • Single positive supply: 3.3V to 5V
  • CMOS-/LVTTL-compatible
  • 20-lead, 3mm × 3mm, LFCSP

The ADRF5292 is a high isolation, nonreflective, 0.1GHz to 13GHz, silicon SP4T switch in the silicon process.

The ADRF5292 operates from 0.1GHz to 13GHz with an insertion loss lower than 1.6dB and an isolation higher than 40dB at 13GHz. The ADRF5292 has a nonreflective design, and the RF ports are internally terminated to 50Ω. The device has an input power handling capability of 34dBm (average) for through path, 24dBm (average) for terminated path, and 32dBm (average) hot switching at the RFC pin.

The ADRF5292 requires a single-supply voltage (VDD) of 3.3V to 5V. The ADRF5292 employs 1.8V complementary metal-oxide semiconductor (CMOS)-compatible and 3.3V low-voltage transistor logic (LVTTL)-compatible controls.

The ADRF5292 comes in a 20-lead, 3mm × 3mm, LFCSP and can operate from −40°C to +125°C.

Applications

  • Cellular infrastructure
  • Wireless infrastructure
  • Military radios, radars, and electronic counter measures (ECMs)
  • Microwave radios and very small aperture terminals (VSATs)
  • Test instrumentation

ADRF5292
High Isolation, Silicon SP4T, Nonreflective Switch, 0.1GHz to 13GHz
ADRF5292 Functional Block Diagram ADRF5292 Pin Configuration ADRF5292 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5292

Evaluation of the ADRF5292 High Isolation, Silicon SP4T, Nonreflective Switch, 0.1GHz to 13GHz

Features and Benefits

  • Full-featured evaluation board for the ADRF5292
  • Easy connection to the test equipment
  • Thru line for calibration

Product Details

The ADRF5292 is a SP4T switch manufactured in the silicon process.

The user guide describes the ADRF5292-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5292. Figure 1 in the User Guide shows a photograph of the evaluation board.

Full specifications on the ADRF5292 are available in the ADRF5292 data sheet from Analog Devices, Inc. Consult the data sheet with the user guide when using the ADRF5292-EVALZ evaluation board.

EVAL-ADRF5292
Evaluation of the ADRF5292 High Isolation, Silicon SP4T, Nonreflective Switch, 0.1GHz to 13GHz
EVAL-ADRF5292 Board Photo Angle View EVAL-ADRF5292 Board Photo Top View EVAL-ADRF5292 Board Photo Bottom View

Latest Discussions

No discussions on ADRF5292 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed