User Guide
Rev.
A
1
View All
Overview
Features and Benefits
- Full-featured evaluation board for the ADRF5292
- Easy connection to the test equipment
- Thru line for calibration
Product Details
The ADRF5292 is a SP4T switch manufactured in the silicon process.
The user guide describes the ADRF5292-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5292. Figure 1 in the User Guide shows a photograph of the evaluation board.
Full specifications on the ADRF5292 are available in the ADRF5292 data sheet from Analog Devices, Inc. Consult the data sheet with the user guide when using the ADRF5292-EVALZ evaluation board.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- DC power supplies
- Network analyzer
Documentation & Resources
-
ADRF5292 Gerber Files3/15/2026ZIP342 KB