ADMV8913

RECOMMENDED FOR NEW DESIGNS

X Band, Digitally Tunable, High-Pass and Low-Pass Filter

Viewing:

Overview

  • Digitally tunable, lower and upper 3dB cutoff frequencies
  • Optimal wideband rejection: 35 dB
  • Single chip replacement for discrete filter banks
  • Compact 6.00 × 3.00 x 0.89 mm LGA package

ADMV8913-EP supports defense and aerospace applications (AQEC standard)

  • Download ADMV8913-EP data sheet
  • Military temperature range (such as −55°C to +105°C)
  • See Data Sheet for more information
ADMV8913

X Band, Digitally Tunable, High-Pass and Low-Pass Filter

ADMV8913-EP Functional Block Diagram ADMV8913-EP Pin Configuration ADMV8913 Chip
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter Files (S2P)

S-Parameters for RF and Microwave Tunable Filters

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADXBAND16EBZ

16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform

Features and Benefits

ADXBAND16EBZ Digitizing Card
  • Multi-Channel, Wideband System Development Platform Using Apollo (AD9084)
  • Mates With Xilinx VCU118 Evaluation Board (Not Included)
  • 16x RF Receive (Rx) Channels
    • Total 16x 8GSPS to 20GSPS ADC
    • Digital Down Converters (DDCs), Each Including Complex Numerically-Controlled Oscillators (NCOs)
    • Programmable Finite Impulse Response Filters (pFIRs)
    • Complex Finite Impulse Response Filters (CFIRs)
  • 16x RF Transmit (Tx) Channels
    • Total 16x 8GSPS to 28GSPS DAC
    • Digital Up Converters (DUCs), Each Including Complex Numerically-Controlled Oscillators (NCOs)
    • Programmable Finite Impulse Response Filters (pFIRs)
    • Complex Finite Impulse Response Filters (CFIRs)
  • Flexible Rx & Tx RF Front-Ends
    • Rx: Filtering, Amplification, Digital Step Attenuation for Gain Control
    • Tx: Filtering, Amplification
  • Flexible Clock Distribution
    • On-Board Clock Distribution from Single External 400MHz Reference
    • Support for External Converter Clock per AD9084 via solder rework
  • On-Board Power Regulation from Single 12V Power Adapter (Included)
16Tx / 16Rx Calibration Board
  • Mates to ADXBAND16EBZ Digitizing Card & VCU118 PMOD Interface (Cable Included)
  • Provides Both Individual Adjacent Channel Loopback and Combined Channel Loopback Options
  • Combined Tx Channels Out Option
  • Combined Rx Channels In Option
Software Features and Benefits

Easy Control Tools and Platform Interfaces to Simplify Software Framework Developments:

  • IIO Oscilloscope GUI
  • MATLAB Add-Ons & Example Scripts
  • Example HDL Builds including JESD204C Bring-Up
  • Embedded Software Solutions for Linux and Device Drivers
Software Reference Design Examples for ADEF Applications to Reduce Prototyping Time:
  • Multi-Chip Synchronization for Power-Up Phase Determinism
  • System-Level Amplitude/Phase Alignment Using NCOs
  • Low-Latency ADC-to-DAC Loopback Bypassing JESD Interface
  • pFIR Control for Broadband Channel-to-Channel Amplitude/Phase Alignment
  • Fast-Frequency Hopping

Product Details

The ADXBAND16EBZ contains four AD9084 mixed‑signal front‑end devices, including the RF front end, clocking, and power circuitry. The ADXBAND16EBZ serves as a complete system solution targeting common applications such as phased‑array radars, wideband systems, and ground‑based SATCOM. Its primary target application is a 16‑Tx/16‑Rx direct X‑band sampling phased array.

The platform is intended as a testbed for demonstrating multi‑chip synchronization, as well as implementing system‑level calibrations, beamforming algorithms, and other signal‑processing techniques. The system is designed to interface with the VCU118 Evaluation Board from Xilinx®, which features the Virtex® UltraScale+™ XCVU9P FPGA, along with provided reference software, HDL code, and MATLAB system‑level interfaces.

A 16‑Tx/16‑Rx Calibration Board can be used to develop system‑level calibration algorithms, including demonstrations of power‑up phase determinism. The Calibration Board provides improvements in combined‑channel dynamic range, spurious performance, and phase noise, and can be controlled via a MATLAB add‑on when connected to the PMOD interface of the VCU118.

eval board
EVAL-ADMV8913

Evaluating the ADMV8913 X Band, Digitally Tunable, High-Pass Filter and Low-Pass Filter

Features and Benefits

  • Fully featured evaluation board for the ADMV8913 
  • On-board SDP-S connector for the SPI 
  • Evaluation using on-board LDO regulators powered by the USB ACE software interface for SPI control 

Product Details

The ADMV8913-EVALZ is available for evaluating the ADMV8913 digitally tunable, high-pass filter (HPF) and low-pass filter (LPF). The ADMV8913-EVALZ incorporates the ADMV8913 chip, as well as a negative voltage generator, low dropout (LDO) regulators, and an interface to the EVAL-SDP-CS1Z (SDP-S) system demonstration platform (SDP) to allow simple and efficient evaluation. The negative voltage generator and LDO regulators allow the ADMV8913 to be powered by either the 5 V USB supply voltage from the PC via the SDP-S or by using two external power supplies.

The ADMV8913 is a fully monolithic microwave integrated circuit (MMIC) that features a digitally selectable frequency of operation. The chip has an integrated HPF followed by an integrated LPF that allows a pass-band response within the X band frequency range. The chip can be programmed using either the parallel logic interface or a 4-wire serial port interface (SPI). The SDP-S controller allows the user to interface with the ADMV8913 SPI through the Analog Devices, Inc., Analysis | Control | Evaluation (ACE) software.

For full details on the ADMV8913, see the ADMV8913 data sheet, which must be consulted in conjunction with the user guide when using the ADMV8913-EVALZ.

ADXBAND16EBZ
16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform
ADXBAND16EBZ Top Angle Evaluation Board ADXBAND16EBZ Top Evaluation Board ADXBAND16EBZ Bottom Evaluation Board ADXBAND16EBZ Bottom Angle Evaluation Board
EVAL-ADMV8913
Evaluating the ADMV8913 X Band, Digitally Tunable, High-Pass Filter and Low-Pass Filter
ADMV8913 Evaluation Board - Top View ADMV8913 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed