ADL5567

RECOMMENDED FOR NEW DESIGNS

4.3 GHz, Ultrahigh Dynamic Range, Dual Differential Amplifier

Viewing:

Overview

  • −3 dB bandwidth of 4.3 GHz
  • High performance (HP), low power (LP), and power down modes
  • Preset 20 dB gain can be reduced by adding external resistors
  • Channel to channel gain error: 0.04 dB at 500 MHz
  • Channel to channel phase error: 0.6° at 500 MHz
  • Differential or single-ended input to differential output
  • Internally dc-coupled inputs and outputs
  • Low single-ended input distortion
  • Slew rate: 20 V/ns
  • Low noise input stage: 7.4 dB noise figure at 500 MHz
  • Low broadband distortion for supply = 5 V, HPmode, and 2 VP-P
    • 200 MHz: −94 dBc (HD2), −103 dBc (HD3)
    • 500 MHz: −82 dBc (HD2), −82 dBc (HD3)
  • Maintains low distortion for output common-mode voltage down to 1.25 V
  • Single-supply operation: 3.3 V or 5 V
  • Low dc power consumption: 148 mA at 5 V (HP mode), and 80 mA at 3.3 V (LP mode)
ADL5567
4.3 GHz, Ultrahigh Dynamic Range, Dual Differential Amplifier
ADL5567 Functional Block Diagram ADL5567 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADL5567

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADL5567

ADL5567 Evaluation Board

Product Details

ADL5567-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 3.3 V or 5 V power supply capable of delivering up to 250 mA. In the default configuration, a single-ended input signal for each channel comes in through an SMA connector, to be converted into differential form through the on-board balun. The differential signals from each amplifier channel likewise pass through a balun, to be converted into single-ended form and output through an SMA connector. The signal paths can also be configured as fully differential with the baluns removed and bypassed. Additional jumpers allow the amplifiers to be placed into High Power or Low Power modes, and each channel can also be disabled separately by means of jumper selection.

eval board
AD-FMCADC7-EBZ

ADL5567 & AD9625 Analog Signal Chain Evaluation and ADF4355-2 Wideband Synthesizer with VCO

Features and Benefits

  • Single channel of 2.5 GSPS conversion utilizing JESD204B high speed serial interface
  • Driver amplifier interface with 20dB voltage gain adjustment
  • On-board PLL and VCO setup for clocking or external clocking
  • True DC coupled input and analog input frontend to the ADC, BW = DC to 1.8GHz
  • Product Details

    The AD-FMCADC7-EBZ is a single channel high speed data acquisition board featuring the AD9625 12bit, ADC sampling at 2500 MSPS and a ADL5567 low distortion, 4.8 GHz, differential amplifier driving the converter. The FMC form factor supports the JESD204B high speed serial interface. All clocking is supported using the on-board ADF4355-2 wideband PLL with VCO. This product is designed for sampling wide bandwidth analog signals from DC to 1.8GHz. The combination of wide input bandwidth, high sampling rate, and excellent linearity of the AD9625 is ideally suited for spectrum analyzers, data acquisition systems, and a wide assortment of military electronics applications.


    The board meets most of the FMC specifications in terms of mechanical size, mounting hole locations, and more. Although this board does meet most of the FMC specifications, it’s not meant as a commercial off the shelf (COTS) board. If you want a commercial, ready to integrate product, please refer to one of the many FMC manufacturers and the FMC specification (ANSI/VITA 57.1).


    This board is targeted to use the ADI reference designs that work with Xilinx development systems. ADI provides complete source (HDL and software) to re-create those projects (minus the IP provided by the FPGA vendors, which we use), but may not provide enough info to port this to your custom platform.


    The design of the board is specifically tailored to allow for true DC coupling on the analog input of the amplifier throughout the signal chain to the converter. Yielding the widest spectrum possible for the AD-FMCADC7-EBZ.


    The reference design includes the device data capture via the JESD204B serial interface and the SPI interface. The samples are written to the external DDR-DRAM. It allows programming the device and monitoring it’s internal registers via SPI.

    EVAL-ADL5567
    ADL5567 Evaluation Board
    ADL5567-EVALZ-Angle (1)-web ADL5567-EVALZ-Angle (2)-web ADL5567-EVALZ-Bottom-web ADL5567-EVALZ-Top-web
    AD-FMCADC7-EBZ
    ADL5567 & AD9625 Analog Signal Chain Evaluation and ADF4355-2 Wideband Synthesizer with VCO
    AD-FMCADC7-Front AD-FMCADC7-Back AD-FMCADC7-Combined

    Latest Discussions

    Recently Viewed