ADG1434
PRODUCTION4 Ω RON, Quad SPDT ±15 V/+12 V/±5 V iCMOS™ Switch
- Part Models
- 5
- 1ku List Price
- price unavailable
Overview
- 4.7 Ω maximum on resistance at 25°C
- 0.5 Ω on-resistance flatness
- Fully specified at ±15 V/+12 V/±5 V
- 3 V logic-compatible inputs
- Up to 115 mA continuous current per channel
- Rail-to-rail operation
- Break-before-make switching action
- 16-/20-lead TSSOP and 4 mm × 4 mm LFCSP
The ADG1433 and ADG1434 are monolithic industrial CMOS (iCMOS®) analog switches comprising three independently selectable single-pole, double-throw (SPDT) switches and four independently selectable SPDT switches, respectively.
All channels exhibit break-before-make switching action that prevents momentary shorting when switching channels. An EN input on the ADG1433 (LFCSP and TSSOP) and ADG1434 (LFCSP only) is used to enable or disable the device. When disabled, all channels are switched off.
The iCMOS modular manufacturing process combines high voltage, complementary metal-oxide semiconductor (CMOS), and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage devices has been able to achieve. Unlike analog ICs using a conventional CMOS process, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.
The ultralow on resistance and on resistance flatness of these switches make them ideal solutions for data acquisition and gain switching applications, where low distortion is critical. iCMOS construction ensures ultralow power dissipation, making the devices ideally suited for portable and battery-powered instruments.
Applications
- Relay replacement
- Audio and video routing
- Automatic test equipment
- Data acquisition systems
- Temperature measurement systems
- Avionics
- Battery-powered systems
- Communication systems
- Medical equipment
Documentation
Data Sheet 1
User Guide 1
Informational 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG1434YCPZ-REEL | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG1434YCPZ-REEL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG1434YRUZ | 20-Lead TSSOP | ||
| ADG1434YRUZ-REEL | 20-Lead TSSOP | ||
| ADG1434YRUZ-REEL7 | 20-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 25, 2017 - 17_0068 CANCELLED: Addition of ASE Korea as an Alternate Assembly Site for Select 3x3mm and 4x4mm Body Sizes LFCSP Devices |
||
| ADG1434YCPZ-REEL | PRODUCTION | |
| ADG1434YCPZ-REEL7 | PRODUCTION | |
|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADG1434YCPZ-REEL | PRODUCTION | |
| ADG1434YCPZ-REEL7 | PRODUCTION | |
|
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
| ADG1434YCPZ-REEL | PRODUCTION | |
|
Jan 27, 2009 - 09_0013 Changes to Idd Specifications on ADG12xx, ADG14xx and ADG13xx datasheets |
||
| ADG1434YCPZ-REEL | PRODUCTION | |
| ADG1434YCPZ-REEL7 | PRODUCTION | |
| ADG1434YRUZ | PRODUCTION | |
| ADG1434YRUZ-REEL | PRODUCTION | |
| ADG1434YRUZ-REEL7 | PRODUCTION | |
|
Oct 13, 2008 - 06_0084 Qualification of the 8" H Wafer Fab process at Analog Devices, Limerick, Ireland. |
||
| ADG1434YCPZ-REEL7 | PRODUCTION | |
| ADG1434YRUZ | PRODUCTION | |
| ADG1434YRUZ-REEL | PRODUCTION | |
| ADG1434YRUZ-REEL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG1434YRUZ | PRODUCTION | |
| ADG1434YRUZ-REEL | PRODUCTION | |
| ADG1434YRUZ-REEL7 | PRODUCTION | |
|
Jul 23, 2014 - 13_0241 Qualification of ASE Chungli as an Alternate Assembly Site for Select 16L, 20L and 24L TSSOP Packages |
||
| ADG1434YRUZ | PRODUCTION | |
| ADG1434YRUZ-REEL | PRODUCTION | |
| ADG1434YRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG1434YRUZ | PRODUCTION | |
| ADG1434YRUZ-REEL | PRODUCTION | |
| ADG1434YRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG5434 | RECOMMENDED FOR NEW DESIGNS | High Voltage Latch-up Proof Quad SPDT Switches |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1434
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.