ADG5434

RECOMMENDED FOR NEW DESIGNS

High Voltage Latch-up Proof Quad SPDT Switches

Viewing:

Overview

  • Latch-up proof
  • 8 kV HBM ESD rating
  • Low on resistance (13.5 Ω)
  • ±9 V to ±22 V dual supply operation
  • 9 V to 40 V single supply operation
  • 48 V supply maximum ratings
  • Fully specified at ±15 V, ±20 V, +12V and +36V
  • VSS< to VDD< analog signal range
ADG5434
High Voltage Latch-up Proof Quad SPDT Switches
ADG5434 Functional Block Diagram ADG5434 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-24TSSOP

Evaluation Board for 24-Lead TSSOP Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 24-lead TSSOP evaluation board 
  • Clamp allows the main device to be easily changed 
  • Gold pin connectors allow the addition of passive components 
  • SMB connectors for the input/output of signals 
  • Additional space on-board to allow for prototyping 

Product Details

The EVAL-24TSSOPEBZ evaluation board evaluates 24-lead TSSOP devices in the Switches and Multiplexers Portfolio that are purchased separately. A clamp is supplied with the EVAL-24TSSOPEBZ to secure a 24-lead TSSOP device to the evaluation board without the need for soldering, making the board reusable for multiple devices.


A 24-lead TSSOP device can be clamped or soldered to the center of the evaluation board. Each pin of the device has a corresponding link from K1 to K24 that can be set to either VDD or GND. A wire screw terminal supplies VDD and GND. SMB connectors on the board allow additional external signals to be supplied to the device. In addition, there is space available at the top of the board for prototyping.


Full specifications of the device under test (DUT) are available in the corresponding product data sheet, which should be consulted in conjunction with this user guide when using the evaluation board.

EVAL-24TSSOP
Evaluation Board for 24-Lead TSSOP Devices in the Switches and Multiplexers Portfolio
EVAL-24TSSOPEBZ-ANGLE-web EVAL-24TSSOPEBZ-BOTTOM-web EVAL-24TSSOPEBZ-TOP-web

Latest Discussions

Recently Viewed