ADG1411
PRODUCTION1.5 Ω On Resistance, ±15 V/+12 V/±5 V, iCMOS®, Quad SPST Switch
- Part Models
- 5
- 1ku List Price
- Starting From $3.70
Overview
- 1.5 Ω on resistance
- 0.3 Ω on-resistance flatness
- 0.1 Ω on-resistance match between channels
- Continuous current per channel
- LFCSP: 250 mA
- TSSOP: 190 mA
- Fully specified at +12 V, ±15 V, and ±5 V
- No VL supply required
- 3 V logic-compatible inputs
- Rail-to-rail operation
- 16-lead TSSOP and 16-lead, 4 mm × 4 mm LFCSP
- AEC-Q100 qualified for automotive applications
The ADG1411/ADG1412/ADG1413 are monolithic complementary metal-oxide semiconductor (CMOS) devices containing four independently selectable switches designed on an iCMOS® process. iCMOS (industrial CMOS) is a modular manufacturing process combining high voltage CMOS and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no previous generation of high voltage devices has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.
The on-resistance profile is very flat over the full analog input range, ensuring excellent linearity and low distortion when switching signals.
iCMOS construction ensures ultralow power dissipation, making the devices ideally suited for portable and battery-powered instruments.
The ADG1411/ADG1412/ADG1413 contain four independent single-pole/single-throw (SPST) switches. The ADG1411 and ADG1412 differ only in that the digital control logic is inverted. The ADG1411 switches are turned on with Logic 0 on the appropriate control input, whereas the ADG1412 switches are turned on with Logic 1. The ADG1413 has two switches with digital control logic similar to that of the ADG1411; the logic is inverted on the other two switches. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.
The ADG1413 exhibits break-before-make switching action for use in multiplexer applications. Inherent in the design is low charge injection, which results in minimum transients when the digital inputs are switched
Product Highlights
- 2.6 Ω maximum on resistance over temperature
- Minimum distortion
- Ultralow power dissipation: <0.03 μW
- 16-lead TSSOP and 16-lead, 4 mm × 4 mm LFCSP
Applications
- Automated test equipment
- Data acquisition systems
- Battery-powered systems
- Sample-and-hold systems
- Audio signal routing
- Video signal routing
- Communications systems
- Relay replacement
Documentation
Data Sheet 1
User Guide 1
Informational 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG1411WBCPZ-REEL | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG1411YCPZ-REEL | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG1411YCPZ-REEL7 | 16-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG1411YRUZ | 16-Lead TSSOP | ||
| ADG1411YRUZ-REEL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 18, 2020 - 20_0025 ADG1411WBCPZ-REEL Assembly Site Transfer and Datasheet Specification Changes. |
||
| ADG1411WBCPZ-REEL | PRODUCTION | |
|
May 4, 2016 - 14_0178 Conversion of 3x3mm, 4x4mm and 5x5mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| ADG1411WBCPZ-REEL | PRODUCTION | |
| ADG1411YCPZ-REEL | PRODUCTION | |
| ADG1411YCPZ-REEL7 | PRODUCTION | |
|
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
| ADG1411YCPZ-REEL | PRODUCTION | |
| ADG1411YCPZ-REEL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| ADG1411YCPZ-REEL | PRODUCTION | |
| ADG1411YCPZ-REEL7 | PRODUCTION | |
| ADG1411YRUZ | PRODUCTION | |
| ADG1411YRUZ-REEL7 | PRODUCTION | |
|
Jan 27, 2009 - 09_0013 Changes to Idd Specifications on ADG12xx, ADG14xx and ADG13xx datasheets |
||
| ADG1411YCPZ-REEL | PRODUCTION | |
| ADG1411YCPZ-REEL7 | PRODUCTION | |
| ADG1411YRUZ | PRODUCTION | |
| ADG1411YRUZ-REEL7 | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG1411YRUZ | PRODUCTION | |
| ADG1411YRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG1411YRUZ | PRODUCTION | |
| ADG1411YRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADG5412 | RECOMMENDED FOR NEW DESIGNS | High Voltage Latch-Up Proof, Quad SPST Switches |
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- ADG1411
SPICE Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.