ADCMP582

PRODUCTION

Ultrafast SiGe Voltage Comparator (Featuring Reduced Swing PECL Output Drivers)

Viewing:

Overview

  • 180 ps propagation delay
  • 25 ps overdrive and slew rate dispersion
  • 8 GHz equivalent input rise time bandwidth
  • 100 ps minimum pulse width
  • 37 ps typical output rise/fall
  • 10 ps deterministic jitter (DJ)
  • 200 fs random jitter (RJ)
  • −2 V to +3 V input range with +5 V/−5 V supplies
  • On-chip terminations at both input pins
  • Resistor-programmable hysteresis
  • Differential latch control
  • Power supply rejection > 70 dB

The ADCMP580/ADCMP581/ADCMP582 are ultrafast voltage comparators fabricated on the Analog Devices, Inc. proprietary XFCB3 Silicon Germanium (SiGe) bipolar process. The ADCMP580 features CML output drivers, the ADCMP581 features reduced swing ECL (negative ECL) output drivers, and the ADCMP582 features reduced swing PECL (positive ECL) output drivers.

All three comparators offer 180 ps propagation delay and 100 ps minimum pulse width for 10 Gbps operation with 200 fs random jitter (RJ). Overdrive and slew rate dispersion are typically less than 15 ps.

The ±5 V power supplies enable a wide −2 V to +3 V input range with logic levels referenced to the CML/NECL/PECL outputs. The inputs have 50 Ω on-chip termination resistors with the optional capability to be left open (on an individual pin basis) for applications requiring high impedance input.

The CML output stage is designed to directly drive 400 mV into 50 Ω transmission lines terminated to ground. The NECL output stages are designed to directly drive 400 mV into 50 Ω terminated to −2 V. The PECL output stages are designed to directly drive 400 mV into 50 Ω terminated to VCCO − 2 V. High speed latch and programmable hysteresis are also provided. The differential latch input controls are also 50 Ω terminated to an independent VTT pin to interface to either CML or ECL or to PECL logic.

The ADCMP580/ADCMP581/ADCMP582 are available in a 16-lead LFCSP.

Applications

  • Automatic test equipment (ATE)
  • High speed instrumentation
  • Pulse spectroscopy
  • Medical imaging and diagnostics
  • High speed line receivers
  • Threshold detection
  • Peak and zero-crossing detectors
  • High speed trigger circuitry
  • Clock and data signal restoration

ADCMP582
Ultrafast SiGe Voltage Comparator (Featuring Reduced Swing PECL Output Drivers)
ADCMP580/ADCMP581/ADCMP582 Functional Block Diagram ADCMP582 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Evaluation Design File 1

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-ADCMP582

ADCMP582 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-ADCMP582
ADCMP582 Evaluation Board

Latest Discussions

Recently Viewed