AD9779
PRODUCTIONDual 16-Bit, 1 GSPS, Digital-to-Analog Converter
- Part Models
 - 2
 - 1ku List Price
 - Starting From $38.76
 
Overview
  | 
  | 
The AD9776/AD9778/AD9779 are dual, 12-/14-/16-bit, high dynamic range, digital-to-analog converters (DACs) that provide a sample rate of 1 GSPS, permitting multicarrier generation up to the Nyquist frequency. They include features optimized for direct conversion transmit applications, including complex digital modulation, and gain and offset compensation. The DAC outputs are optimized to interface seamlessly with analog quad-rature modulators such as the AD8349. A serial peripheral interface (SPI®) provides for programming/readback of many internal parameters. Full-scale output current can be programmed over a range of 10 mA to 30 mA. The devices are manufactured on an advanced 0.18 μm CMOS process and operate on 1.8 V and 3.3 V supplies for a total power consumption of 1.0 W. They are enclosed in 100-lead TQFP packages.
Product Highlights
- Ultralow noise and intermodulation distortion (IMD) enable high quality synthesis of wideband signals from baseband to high intermediate frequencies.
 - A proprietary DAC output switching technique enhances dynamic performance.
 - The current outputs are easily configured for various single-ended or differential circuit topologies.
 - CMOS data input interface with adjustable set up and hold.
 - Novel 2×, 4×, and 8× interpolator/coarse complex modulator allows carrier placement anywhere in DAC bandwidth.
 
Applications
WCDMA, CDMA2000, TD-SCDMA, WiMax, GSM
Data Sheet, Rev. A, 3/07
Documentation
Data Sheet 1
Application Note 6
Technical Articles 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| AD9779BSVZ | 100-Lead TQFP (14mm x 14mm w/ EP) | ||
| AD9779BSVZRL | 100-Lead TQFP (14mm x 14mm w/ EP) | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| 
                                                            Mar 7, 2012 - 11_0074 Addition of ASE, Shanghai as an Alternative Assembly Source for Select LQFP and TQFP-EP Packages  | 
                                                    ||
| AD9779BSVZ | PRODUCTION | |
| AD9779BSVZRL | PRODUCTION | |
| 
                                                            Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades)  | 
                                                    ||
| AD9779BSVZ | PRODUCTION | |
| AD9779BSVZRL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description | 
|---|---|---|
| AD9779A | PRODUCTION | Dual, 16-Bit, 1 GSPS, Digital-to-Analog Converter |