AD8184
PRODUCTION700 MHz, 5 mA, 4-to-1, Buffered Video Multiplexer
- Part Models
- 4
- 1ku List Price
- Starting From $3.62
Overview
- Single and Dual 2-to-1 Also Available (AD8180 and AD8182)
- High “OFF” Isolation of –115 dB @ 5 MHz
- Low All-Hostile Crosstalk of –95 dB @ 5 MHz
- Fully Buffered Inputs and Outputs
- Fast Channel Switching: 10 ns
- Excellent Video Specifications (RL > 2 kΩ)
Gain Flatness of 0.1 dB of 75 MHz
0.01% Differential Gain Error, RL = 10 kΩ
0.01° Differential Phase Error, RL = 10 kΩ - Low Glitch: < 25 mV
- Low Power: 4.4 mA
- Low Cost
- Fast Output Disable Feature for Connecting Multiple Devices
- High Speed
> 700 MHz Bandwidth (–3 dB)
> 750 V/µs Slew Rate
Fast Settling Time of 15 ns to 0.1%
The AD8184 is a high speed 4-to-1 multiplexer. It offers -3 dB signal bandwidth of 700 MHz along with a slew rate of 750 V/µs. With 88 dB of crosstalk and 109 dB isolation, it is useful in many high speed applications. The differential gain and differential phase error of 0.01% and 0.01°, along with 0.1 dB flatness of 75 MHz, make AD8184 ideal for professional video multiplexing. It offers 5 ns switching time, making it an excellent choice for pixel switching (picture-in-picture) while consuming less than 4.4 mA on ±5 V supply voltage.
The AD8184 offers a high speed disable feature allowing the output to be put into a high impedance state. This allows multiple outputs to be connected together for cascading stages while the "OFF" channels do not load the output bus. It operates on voltage supplies of ±5 V and is offered in 14-lead PDIP and SOIC packages.
An evaluation board is available for this product and may be ordered using the following product number: AD8184-EB. Schematic and layout for this evaluation board is contained in the product datasheet.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8184ANZ | 14-Lead PDIP | ||
| AD8184ARZ | 14-Lead SOIC | ||
| AD8184ARZ-REEL | 14-Lead SOIC | ||
| AD8184ARZ-REEL7 | 14-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| AD8184ANZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD8184ANZ | PRODUCTION | |
|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| AD8184ARZ | PRODUCTION | |
| AD8184ARZ-REEL | PRODUCTION | |
| AD8184ARZ-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| AD8184ARZ | PRODUCTION | |
| AD8184ARZ-REEL | PRODUCTION | |
| AD8184ARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.