AD7607

PRODUCTION

8-Channel DAS with 14-Bit, Bipolar, Simultaneous Sampling ADC

Viewing:

Overview

  • 8 simultaneously sampled inputs
  • True bipolar analog input ranges: ±10 V, ±5 V
  • Single 5 V analog supply and 2.3 V to 5.25 V VDRIVE
  • Fully integrated data acquisition solution
    • Analog input clamp protection
    • Input buffer with 1 MΩ analog input impedance
    • Second-order antialiasing analog filter
    • On-chip accurate reference and reference buffer
    • 14-bit ADC with 200 kSPS on all channels
  • Flexible parallel/serial interface
    • SPI/QSPI/MICROWIRE/DSP compatible
  • Pin-compatible solutions from 14 bits to 18 bits
  • Performance
    • 7 kV ESD rating on analog input channels
    • Fast throughput rate: 200 kSPS for all channels
    • 85.5 dB SNR at 50 kSPS
    • INL ±0.25 LSB, DNL ±0.25 LSB
    • Low power: 100 mW at 200 kSPS
    • Standby mode: 25 mW typical
  • 64-lead LQFP package

The AD7607 is a 14-bit, simultaneous sampling, analog-to-digital data acquisition system (DAS). The part contains analog input clamp protection; a second-order antialiasing filter; a track-and-hold amplifier; a 14-bit charge redistribution, successive approximation analog-to-digital converter (ADC); a flexible digital filter; a 2.5 V reference and reference buffer; and high speed serial and parallel interfaces.

The AD7607 operates from a single 5 V supply and can accommodate ±10 V and ±5 V true bipolar input signals while sampling at throughput rates of up to 200 kSPS for all channels. The input clamp protection circuitry can tolerate voltages of up to ±16.5 V. The AD7607 has 1 MΩ analog input impedance, regardless of sampling frequency. The single supply operation, on-chip filtering, and high input impedance eliminate the need for driver op amps and external bipolar supplies. The AD7607 antialiasing filter has a 3 dB cutoff frequency of 22 kHz and provides 40 dB antialias rejection when sampling at 200 kSPS. The flexible digital filter is pin driven and can be used to simplify external filtering.

Applications

  • Power-line monitoring and protection systems
  • Multiphase motor control
  • Instrumentation and control systems
  • Multiaxis positioning systems
  • Data acquisition systems (DAS)

AD7607
8-Channel DAS with 14-Bit, Bipolar, Simultaneous Sampling ADC
AD7607 Functional Block Diagram AD7607 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 2
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
ADUM1402 PRODUCTION Quad-Channel Digital Isolator (2/2 Channel Directionality)
Switching Regulators & Controllers 1
ADUM5000 PRODUCTION Isolated DC/DC Converter
Voltage References 2
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Reference Designs

Figure 1. Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System (Simplified Schematic: All Connections and Decoupling Not Shown)
CN0175 Circuits from the lab

A Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System with 84 dB SNR and Excellent Channel-to-Channel Matching

Features and Benefits

  • Multichannel simultaneous sampling data acquisition system
  • 14 bit SAR ADC with >80 dB dynamic range
  • Integrated protection, amplifiers, and filtering
CN0175
A Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System with 84 dB SNR and Excellent Channel-to-Channel Matching
Figure 1. Low Cost, 8-Channel, Simultaneously Sampled, Data Acquisition System (Simplified Schematic: All Connections and Decoupling Not Shown)

Latest Discussions

Recently Viewed