AD74416H
RECOMMENDED FOR NEW DESIGNSQuad-Channel, Software Configurable Input and Output with HART Modem
- Part Models
- 2
- 1ku List Price
- Starting From $16.19
Overview
- Quad-channel software configurable input and output
- Adaptive power switching reduces power dissipation by 40%
- Multiple configurable modes to a single pin
- Voltage input/output
- Current input/output
- Digital input/output
- 2- or 3-wire RTD measurement
- Thermocouple measurement
- Overvoltage tolerant on screw terminal facing pins, powered or unpowered
- Auxiliary sense pins
- 10ppm/°C reference temperature coefficient
- 24-bit, Σ-Δ ADC with optional 50Hz and 60Hz rejection
- 16-bit monotonic DAC per channel
- Unipolar and bipolar capability
- Integrated HART® modem per channel
- On-chip diagnostics
- Open-circuit and short-circuit detection
- Auxiliary channel measurements
- Power supply measurements
- Internal temperature sensor, ±5°C accuracy
- SPI-compatible
- Addressable up to four devices
- Watchdog timer
- Wide power-supply range
- Temperature range: −40°C to +105°C
- Available in a 64-lead LFCSP
The AD74416H is a quad-channel, software configurable, input and output device for industrial control applications. The AD74416H provides a wide range of use cases integrated on a single chip. These use cases include analog input/output, digital input/output, resistance temperature detector (RTD), and thermocouple measurement capability.
The AD74416H also has an integrated highway addressable remote transducer (HART) modem per channel. The input and output communications and the HART communications for all four channels are both supported using a single serial-peripheral interface (SPI).
The AD74416H provides two address pins to support up to four devices with a single SPI bus. The digital input/outputs can be accessed by the SPI or the general-purpose input/output (GPIO) pins to support higher speed data rates.
The AD74416H features a 16-bit digital-to-analog converter (DAC) per channel and a single 24-bit, Σ-Δ analog-to-digital converter (ADC). The AD74416H contains a high accuracy 2.5V on-chip reference that can be used as the DAC and ADC reference.
The AD74416H supports adaptive power switching, which allows the output stage to dynamically transition between two independent power sources. This transitioning ability saves up to 40% overall power consumption, thereby reducing dissipated heat in the module.
APPLICATIONS
- Industrial control systems
- Process control
- Factory automation
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Blog 1
Blog 1
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD74416HBCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| AD74416HBCPZ-RL7 | 64-Lead LFCSP (9mm x 9mm w/ EP) |
Software Resources
Device Drivers 2
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 2 | ||
| MAX17691A | PRODUCTION | 4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET |
| MAX17691B | PRODUCTION | 4.2V–60V No-Opto Isolated Flyback Converter with Integrated FET |
| Voltage References 1 | ||
| ADR4525 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference |