Overview

Features and Benefits

  • Fully-featured evaluation board for the AD74416H 
  • Custom power solution utilizing the MAX17691B and a multiwinding transformer
  • System isolation provided by the ADuM341E and ADuM342E 
  • On-board 2.5V ADR4525 reference
  • SPI-compatible Arduino and PMOD connector
  • PC-based Analysis | Control | Evaluation (ACE ) Software for control
  • No-OS MBED drivers providing example code in C

Product Details

The EVAL-AD74416H-ARDZ is a fully-featured evaluation board that a user can use to evaluate the features of the AD74416H as a full system solution. Power is provided by the MAX17691B isolated flyback solution. Digital channels isolation utilizes the ADuM341E and ADuM342E isolators.

The AD74416H is a quad-channel, software configurable, and input and output device. The device has functionality for analog input/output, digital input/output, thermocouple, and 2-wire, 3-wire resistance temperature detector (RTD) measurements integrated into a singlechip solution with a compatible serial-peripheral interface (SPI).

A user can control the EVAL-AD74416H-ARDZ by a system demonstration platform (SDP) board. The EVAL-SDP-CK1Z (SDP-K1) board allows the EVAL-AD74416H-ARDZ to be controlled by the USB port of a PC using the AD74416H ACE software. The EVALAD74416H- ARDZ requires an operating supply of 24V. The PC provides power to the EVAL-SDP-CK1Z (SDP-K1) board.

Full specifications on the AD74416H, MAX17691B, ADuM341E, and ADuM342E are available in the corresponding data sheets available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD74416H-ARDZ board.

Applicable Parts

Getting Started

  • EVAL-SDP-CK1Z (SDP-K1)
  • Bench top power supply and connector cables
  • PC running Windows® 7 SP1 (32/64-bit), Windows 8.1 (32/64-bit), Windows 10 (32/64-bit)

Software

ACE Software

ZIP
9.9 MB
ACE plug-in for Board.AD74416H 1.2026.2621103 [Jul 08 26]
AD7441xH Family (AD74416H, AD74414H): Quad-Channel, Software Configurable Input and Output (with HART Modem)
EXE
157 MB
ACE Installer Software 1.30.3369.1491 [Jul 10 25]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.