AD7280A

NOT RECOMMENDED FOR NEW DESIGNS

Lithium Ion Battery Monitoring System

Viewing:

Overview

  • 12-bit ADC, 1 μs per channel conversion time
  • 6 analog input channels, 
  • CM range 0.5 V to 27.5 V
  • 6 auxiliary ADC Inputs
  • ±1.6 mV cell voltage accuracy
  • On-chip voltage regulator
  • Cell balancing interface
  • Daisy-chain interface
  • Internal reference: ±3 ppm/°C
  • 1.8 μA power-down current
  • High input impedance
  • Serial interface with alert function
  • See data sheet for additional features

The AD7280A contains all the functions required for general-purpose monitoring of stacked lithium ion batteries as used in hybrid electric vehicles, battery backup applications, and power tools. The part has multiplexed cell voltage and auxiliary ADC measurement channels for up to six cells of battery management. An internal ±3 ppm reference is provided that allows a cell voltage accuracy of ±1.6 mV. The ADC resolution is 12 bits and allows conversion of up to 48 cells within 7 μs.

The AD7280A operates from just one VDD supply that has a range of 8 V to 30 V (with an absolute maximum rating of 33 V). The part provides six differential analog input channels to accommodate large common-mode signals across the full VDD range. Each channel allows an input signal range, VIN(+) − VIN(−), of 1 V to 5 V. The input pins assume a series stack of six cells. In addition, the part includes six auxiliary ADC input channels that can be used for temperature measurement or system diagnostics.

The AD7280A includes on-chip registers that allow a sequence of channel measurements to be programmed to suit the applications requirements.

The AD7280A also includes a dynamic alert function that can detect if the cell voltages or auxiliary ADC inputs exceed an upper or lower limit defined by the user. The AD7280A has cell balancing interface outputs designed to control external FET transistors to allow discharging of individual cells.

The AD7280A includes a built in self-test feature that internally applies a known voltage to the ADC inputs.

There is a daisy-chain interface that allows up to eight parts to be stacked without the need for individual device isolation.

The AD7280A requires only one supply pin that takes 6.5 mA under normal operation, while converting at 1 MSPS.

All this functionality is provided in a 48-lead LQFP package operating over a temperature range of −40°C to +105°C.

APPLICATIONS

  • Lithium ion battery monitoring
  • Electric and hybrid electric vehicles
  • Power supply back up
  • Power tools

AD7280A
Lithium Ion Battery Monitoring System
AD7280A Functional Block Diagram AD7280A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 1
AD8280 NOT RECOMMENDED FOR NEW DESIGNS Lithium Ion Battery Safety Monitor
Current Sense Amplifiers 3
AD8217 PRODUCTION High Resolution, Zero-Drift Current Shunt Monitor
AD8218 PRODUCTION Zero Drift, Bi-Directional Current Shunt Monitor
AD8219 PRODUCTION Zero Drift, Unidirectional Current Shunt Monitor
Data Isolators 1
ADUM1201 PRODUCTION Dual-Channel Digital Isolator (1/1 Channel Directionality)
Interface Transceivers 1
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7280A

AD7280A Evaluation Board

Product Details

The EVAL-AD7280AEDZ is a fully featured evaluation Kit for the AD7280A. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


EVAL-AD7280A
AD7280A Evaluation Board

Reference Designs

AD7280A Daisy-Chain Configuration Circuit with Isolation
CN0197 Circuits from the lab

Lithium Ion Battery Stack Monitor with Both Signal and Power Isolation

Features and Benefits

  • Measure up to 48 Li-Ion battery cells
  • Battery cell balancing for load sharing
  • Galvanic isolation protects processor
  • Lithium battery management system
Lithium Ion Battery Monitoring and Protection System
CN0235 Circuits from the lab

Fully Isolated Lithium Ion Battery Monitoring and Protection System

Features and Benefits

  • Measure up to 48 battery channels
  • 1.6mV Cell Voltage Accuracy
  • Alarm interrupts for different voltage conditions
  • Battery cell balancing for load sharing
  • Lithium battery management system
CN0197
Lithium Ion Battery Stack Monitor with Both Signal and Power Isolation
AD7280A Daisy-Chain Configuration Circuit with Isolation
CN0235
Fully Isolated Lithium Ion Battery Monitoring and Protection System
Lithium Ion Battery Monitoring and Protection System

Latest Discussions

Recently Viewed