AD5770R
RECOMMENDED FOR NEW DESIGNS6-Channel, 14-Bit, Current Output DAC with On-Chip Reference, SPI Interface
- Part Models
- 1
- 1ku List Price
- Starting From $21.77
Part Details
- 6-channel, current output DAC
- 14-bit resolution
- Programmable output current ranges
- Channel 0: 0 mA to 300 mA, −60 mA to +300 mA, −60 mA to 0 mA
- Channel 1: 0 mA to 140 mA, 0 mA to 250 mA
- Channel 2: 0 mA to 55 mA, 0 mA to 150 mA
- Channel 3, Channel 4, Channel 5: 0 mA to 45 mA, 0 mA to 100 mA
- All current sourcing output ranges scale back by up to 0.5×
- 1.25 V, on-chip voltage reference
- Integrated precision reference resistor
- SPI interface
- Reset function
- Output current monitor
- Compliance voltage monitor
- Die temperature monitor
- Integrated thermal shutdown
- 49-ball, 4 mm × 4 mm WLCSP package
- Operating temperature: −40°C to +105°C
The AD5770R is a 6-channel, 14-bit resolution, low noise, programmable current output, digital-to-analog converter (DAC) for photonics control applications. The device incorporates a 1.25 V, on-chip voltage reference, a 2.5 kΩ precision resistor for reference current generation, die temperature, output monitoring functions, fault alarm, and reset functions.
The AD5770R contains five 14-bit resolution current sourcing DAC channels and one 14-bit resolution current sourcing and sinking DAC channel.
Channel 0 can be configured to sink up to 60 mA and source up to 300 mA. Channel 1 to Channel 5 have multiple programmable output current sourcing ranges set by register access.
Each DAC operates with a wide power supply rail from 0.8 V to AVDD − 0.4 V for optimizing power efficiency and thermal power dissipation.
The AD5770R operates from a 2.9 V to 5.5 V AVDD supply and is specified over the −40°C to +105°C temperature range.
Applications
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Technical Articles 1
Video 1
Device Drivers 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5770RBCBZ-RL7 | CHIPS W/SOLDER BUMPS/WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 3
Code Examples 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- AD5770R
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.