AD5144A
PRODUCTIONQuad Channel, 256-Position, I2C, Nonvolatile Digital Potentiometer
- Part Models
- 4
- 1ku List Price
- Starting From $4.11
Overview
- 10 kΩ and 100 kΩ resistance options
- Resistor tolerance: 8% maximum
- Wiper current: ±6 mA
- Low temperature coefficient: 35 ppm/°C
- Wide bandwidth: 3 MHz
- Fast start-up time < 75 μs
- Linear gain setting mode
- Single- and dual-supply operation
- Independent logic supply: 1.8 V to 5.5 V
- Wide operating temperature: −40°C to +125°C
- 4 mm × 4 mm package option
The AD5124 / AD5144 / AD5144A potentiometers provide a nonvolatile solution for 128-/256-position adjustment applications, offering guaranteed low resistor tolerance errors of ±8% and up to ±6 mA current density in the Ax, Bx, and Wx pins.
The low resistor tolerance and low nominal temperature coefficient simplify open-loop applications as well as applications requiring tolerance matching.
The linear gain setting mode allows independent programming of the resistance between the digital potentiometer terminals, through the RAW and RWB string resistors, allowing very accurate resistor matching.
The high bandwidth and low total harmonic distortion (THD) ensure optimal performance for ac signals, making these devices suitable for filter design.
The low wiper resistance of only 40 Ω at the ends of the resistor array allow for pin-to-pin connection.
The wiper values can be set through an SPI-/I2C-compatible digital interface that is also used to read back the wiper register and EEPROM contents.
The AD5124 / AD5144 / AD5144A are available in a compact, 24-lead, 4 mm × 4 mm LFCSP and a 20-lead TSSOP. The parts are guaranteed to operate over the extended industrial temperature range of −40°C to +125°C.
Applications
- Portable electronics level adjustment
- LCD panel brightness and contrast controls
- Programmable filters, delays, and time constants
- Programmable power supplies
Documentation
Data Sheet 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5144ABRUZ10 | 20-Lead TSSOP | ||
| AD5144ABRUZ10-RL7 | 20-Lead TSSOP | ||
| AD5144ABRUZ100 | 20-Lead TSSOP | ||
| AD5144ABRUZ100-RL7 | 20-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD5144ABRUZ10 | PRODUCTION | |
| AD5144ABRUZ10-RL7 | PRODUCTION | |
| AD5144ABRUZ100 | PRODUCTION | |
| AD5144ABRUZ100-RL7 | PRODUCTION | |
|
May 25, 2017 - 17_0101 AD5124/AD5144/AD5144A Data Sheet Correction of Ilogic Maximum and Typical Specifications |
||
| AD5144ABRUZ10 | PRODUCTION | |
| AD5144ABRUZ10-RL7 | PRODUCTION | |
| AD5144ABRUZ100 | PRODUCTION | |
| AD5144ABRUZ100-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.