AD5116
PRODUCTIONSingle Channel, 64-Position, Push-Button, ±8% Resistor Tolerance, Nonvolatile Digital Potentiometer
- Part Models
- 6
- 1ku List Price
- Starting From $0.90
Overview
- Nominal resistor tolerance error: ±8% maximum
- Wiper current: ±6 mA
- Rheostat mode temperature coefficient: 35 ppm/°C
- Low power consumption: 2.5 μA max @ 2.7 V and 125°C
- Wide bandwidth: 4 MHz (5 kΩ option)
- Power-on EEPROM refresh time < 50 μs
- 50-year typical data retention at 125°C
- 1 million write cycles
- 2.3 V to 5.5 V supply operation
- Built-in adaptive debouncer
- Wide operating temperature: −40°C to +125°C
- Thin, 2 mm × 2 mm × 0.55 mm, 8-lead LFCSP package
The AD5116 provides a nonvolatile digital potentiometer solution for 64-position adjustment applications, offering guaranteed low resistor tolerance errors of ±8% and up to ±6 mA current density in the A, B, and W pins. The low resistor tolerance, low nominal temperature coefficient, and high bandwidth simplify open-loop applications, as well as tolerance matching applications.
The new low A-W and B-W resistance feature minimizes the wiper resistance in the extremes of the resistor array to typically 45 Ω.
A simple push button interface allows manual control with just two external push button switches. The AD5116 is designed with a built-in adaptive debouncer that ignores invalid bounces due to contact bounce (commonly found in mechanical switches). The debouncer is adaptive, accommodating a variety of push buttons.
The AD5116 can automatically save the last wiper position into EEPROM, making it suitable for applications that require a power-up in the last wiper position, for example, audio equipment.
The AD5116 is available in a 2 mm × 2 mm 8-lead LFCSP package. The part is guaranteed to operate over the extended industrial temperature range of −40°C to +125°C.
APPLICATIONS
- Mechanical potentiometer replacement
- Portable electronics level adjustment
- Audio volume control
- Low resolution DAC
- LCD panel brightness and contrast control
- Programmable voltage to current conversion
- Programmable filters, delays, time constants
- Feedback resistor programmable power supply
- Sensor calibration
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Circuit Note 2
Product Selection Guide 1
Rarely Asked Question Page 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5116BCPZ10-500R7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| AD5116BCPZ10-RL7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| AD5116BCPZ5-500R7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| AD5116BCPZ5-RL7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| AD5116BCPZ80-500R7 | 8-Lead LFCSP (2mm x 2mm w/ EP) | ||
| AD5116BCPZ80-RL7 | 8-Lead LFCSP (2mm x 2mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 8, 2022 - 22_0192 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| AD5116BCPZ10-500R7 | PRODUCTION | |
| AD5116BCPZ10-RL7 | PRODUCTION | |
| AD5116BCPZ5-500R7 | PRODUCTION | |
| AD5116BCPZ5-RL7 | PRODUCTION | |
| AD5116BCPZ80-500R7 | PRODUCTION | |
| AD5116BCPZ80-RL7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| AD5116BCPZ10-500R7 | PRODUCTION | |
| AD5116BCPZ10-RL7 | PRODUCTION | |
| AD5116BCPZ5-500R7 | PRODUCTION | |
| AD5116BCPZ5-RL7 | PRODUCTION | |
| AD5116BCPZ80-500R7 | PRODUCTION | |
| AD5116BCPZ80-RL7 | PRODUCTION | |
|
Aug 6, 2014 - 13_0244 Assembly and Test Transfer of Select 2x2 and 1.6x1.6 mm Mini-LFCSP Products to STATS ChipPAC China |
||
| AD5116BCPZ10-500R7 | PRODUCTION | |
| AD5116BCPZ10-RL7 | PRODUCTION | |
| AD5116BCPZ5-500R7 | PRODUCTION | |
| AD5116BCPZ5-RL7 | PRODUCTION | |
| AD5116BCPZ80-500R7 | PRODUCTION | |
| AD5116BCPZ80-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.