AD3531
RECOMMENDED FOR NEW DESIGNS4-Channel, 16-Bit Voltage Output DAC, SPI
- Part Models
- 2
- 1ku List Price
- Starting From $8.47
Overview
- 16-bit resolution, ±3 LSB16 INL, ±1 LSB16 DNL
- TUE: ±0.22% of FSR maximum
- Offset error: ±1.5mV maximum
- Gain error: ±0.26% of FSR maximum
- Guaranteed sourcing current of 100 mA
- Ultra-low headroom: 12mV at 20mA load
- 2.5V internal voltage reference, 5ppm/°C, typical
- 55nV/√Hz noise spectral density (external reference)
- 96nV/√Hz noise spectral density (internal reference)
- Output voltage, current, and die temperature monitors
- 50MHz SPI write and read
- 2.7V to 5.5V power supply range
- 1.2V or 1.8V compatible digital interface
- Operating temperature range: −40°C to +125°C
- Small package: 2.1 mm × 2.2 mm, 25-ball WLCS or 3 mm × 3 mm, 20-lead LFCSPP
The AD3531/AD3531R are low power, 4-channel, 16-bit, buffered voltage output, digital-to-analog converters (DACs) that include software-programmable gain controls that result in full-scale output spans of 2.5V or 5V for reference voltages of 2.5V. The devices operate from single, 2.7V to 5.5V supply ranges and are guaranteed monotonic by design. The AD3531R also offers a 2.5V, 5ppm/°C internal reference that is disabled by default.
The devices include integrated multiplexers that allow monitoring of output voltages, currents, and internal die temperature. The AD3531/AD3531R are available in 2.1 mm × 2.2 mm, 25-ball WLCSP or 3 mm × 3 mm, 20-lead LFCSP packages. The devices incorporate power-on reset (POR) circuits that ensure that the DACs output power up to and present at 16kΩ to ground until a valid write is executed. The DACs also contain power-down modes that reduce the current consumption down to 620μA, typical.
The serial peripheral interface (SPI) and MICROWIRE®-compatible, 4-wire serial interface operates on logic levels as low as 1.08V up to 1.98V and clock rates up to 50MHz.
Applications
- Optical transceivers
- Test and measurement
- Industrial automation
- Data acquisition systems
Documentation
Data Sheet 1
Device Drivers 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD3531BCBZ-RL7 | 25-ball WLCSP (2.143 mm x 2.193 mm x 0.50 mm) | ||
| AD3531BCPZ-RL7 | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 11, 2026 - 26_0073 AD353X/R Data Sheet Revision |
||
| AD3531BCBZ-RL7 | PRODUCTION | |
| AD3531BCPZ-RL7 | PRODUCTION | |
|
Dec 18, 2025 - 25_0273 AD353X/R Data Sheet Revision |
||
| AD3531BCBZ-RL7 | PRODUCTION | |
| AD3531BCPZ-RL7 | PRODUCTION | |
|
Oct 27, 2025 - 25_0254 Data Sheet Revision for AD3531/AD3531R |
||
| AD3531BCBZ-RL7 | PRODUCTION | |
| AD3531BCPZ-RL7 | PRODUCTION | |
Software Resources
Device Drivers 5
Evaluation Software 2
Can't find the software or driver you need?
Tools & Simulations
LTspice 2
Models for the following parts are available in LTspice:
- AD3531R
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on AD3531 yet. Have something to say?
Start a Discussion on EngineerZone®