Subcategories
A2B 2.0 products (ADAA245x) deliver a 4x increase in bandwidth supporting next-generation automotive infotainment, audio, and acoustics systems while maintaining A2B’s deterministic, low-latency operation.
A2B products deliver high fidelity audio while reducing the weight and cost of cabling by up to 75%, which can significantly increase vehicle fuel efficiency. The A2B portfolio includes high-performance, full-featured, low cost, extended distance, and high-power derivatives targeting a variety of automotive, consumer, and industrial applications.
Their compact designs, low power requirements, and full compliance with SPI and I²C standards make integration simple while ensuring consistent, high quality data transfer.
Our RS-232 transceiver portfolio includes up to five drivers and receivers, supporting supply voltages from 1.8 V to 5.5 V, and is available in single, dual, and combination configurations. Transceivers are also offered for 3.3 V or 5 V supplies to support data terminal equipment (DTE) or data communications equipment (DCE) applications. Galvanically isolated modules provide low EMI, self-powered solutions that eliminate ground loops and reduce component count.
Products in Category
Related Tools
The LTpowerCAD® program is a complete power supply design tool that can significantly ease of power supply design. It provides recommendations for component values and performance estimates specific to the user’s application with Analog Devices power products. Also included within the LTpowerCAD platform is LTpowerPlanner®, a system-level power architecture design tool.
LTspice® is a high performance SPICE simulation software, schematic capture and waveform viewer with enhancements and models for easing the simulation of analog circuits. Included in the download of LTspice are macromodels for a majority of Analog Devices switching regulators, amplifiers, as well as a library of devices for general circuit simulation.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}