MAX5462
PRODUCTION32-Tap FleaPoT™, 2-Wire Digital Potentiometers
Industry's Smallest Digital Potentiometer
- Part Models
- 2
- 1ku List Price
- Starting From $0.81
Overview
- Miniature SC70 and SOT23 Packages
- 0.3µA Ultra-Low Supply Current
- +2.7V to +5.5V Single-Supply Operation
- Glitchless Switching Between Resistor Taps
- Power-On Reset to Midscale
- 2-Wire Up/Down Serial Interface
- 10kΩ, 50kΩ, and 100kΩ Resistance Values
The MAX5460MAX5468 linear-taper digital potentiometers perform the same function as a mechanical potentiometer or a variable resistor. These devices consist of a fixed resistor and a wiper contact with 32-tap points that are digitally controlled through a 2-wire serial interface. The MAX5462/MAX5465/MAX5468 are configured as potentiometers. The rest of the devices in this family are configured as variable resistors. See Pin Configurations for part functionality.
Three resistance values are available: 10kΩ (MAX5466/ MAX5467/MAX5468), 50kΩ (MAX5463/MAX5464/ MAX5465), and 100kΩ (MAX5460/MAX5461/MAX5462). The MAX5460MAX5465 (100kΩ and 50kΩ) are available in space-saving 5-pin and 6-pin SC70 packages. The MAX5466/MAX5467/MAX5468 (10kΩ) are available in 5-pin and 6-pin SOT23 packages.
Applications
- Gain Adjustment
- LCD Screen Adjustment
- Line Impedance Matching
- Mechanical Potentiometer Replacement
- Volume Control
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5462EXT+ | Single Chip Package | ||
| MAX5462EXT+T | Single Chip Package |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital Potentiometers (DigiPOTs) 5 | ||
| MAX5160 | PRODUCTION | Low-Power Digital Potentiometers |
| MAX5161 | LAST TIME BUY | Low-Power Digital Potentiometers |
| MAX5400 | PRODUCTION | 256-Tap SOT-PoT, Low-Drift Digital Potentiometers in SOT23 |
| MAX5401 | PRODUCTION | 256-Tap SOT-PoT, Low-Drift Digital Potentiometers in SOT23 |
| MAX5402 | PRODUCTION | 256-Tap, µPoT Low-Drift, Digital Potentiometer |
Latest Discussions
No discussions on MAX5462 yet. Have something to say?
Start a Discussion on EngineerZone®