MAX5161
LAST TIME BUYLow-Power Digital Potentiometers
First SOT23 Digital Potentiometer
- Part Models
- 6
- 1ku List Price
- Starting From $0.95
Overview
- 32 Tap Positions
- 50kΩ, 100kΩ, and 200kΩ Resistance Values
- 400Ω Wiper Resistance
- ±25% Resistance Tolerance
- 3-Wire Serial Data Input
- ±1LSB DNL
- ±0.5LSB INL
- 100nA Supply Current
- +2.7V to +5.5V Single-Supply Operation
- Power-On Reset: Wiper Goes to Midscale (position 16)
- ±2kV ESD Protection
- Small-Footprint Packages
- 6-Pin SOT23 (MAX5161)
- 8-Pin µMAX (MAX5160)
- Glitchless Switching Between the Resistor Taps
The MAX5160/MAX5161 linear-taper digital potentiometers perform the same function as a mechanical potentiometer or a variable resistor. They consist of a fixed resistor and a wiper contact with 32 tap points that are digitally controlled by three lines for the 8-pin MAX5160 or by two lines for the 6-pin MAX5161.
These parts are ideal for applications requiring digitally controlled resistors. Three resistance values are available for each part type: 50kΩ,100kΩ, and 200kΩ. A nominal resistor temperature coefficient of 50ppm/°C end-to-end and only 5ppm/°C ratiometric makes the MAX5160 ideal for applications requiring a low-temperature-coefficient variable resistor, such as low-tempco, adjustable-gain circuit configurations.
The MAX5160 is available in an 8-pin µMAX package, and the MAX5161 is available in a 6-pin SOT23 package. Both devices are guaranteed over the extended-industrial temperature range (-40°C to +85°C).
Applications
- LCD Screen Adjustment
- Mechanical Potentiometer Replacements
- Volume Control
Documentation
Data Sheet 1
Design Note 4
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5161LEZT+ | 6-TSOT-N/A | ||
| MAX5161LEZT+T | TSOT | ||
| MAX5161MEZT+ | TSOT | ||
| MAX5161MEZT+T | TSOT | ||
| MAX5161NEZT+ | TSOT | ||
| MAX5161NEZT+T | TSOT |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on MAX5161 yet. Have something to say?
Start a Discussion on EngineerZone®