HMC952A

RECOMMENDED FOR NEW DESIGNS

GaAs pHEMT MMIC 2 Watt Power Amplifier with Power Detector 8 - 14 GHz

Viewing:

Overview

  • +35 dBm Psat at 26% PAE
  • High P1dB output power: +34 dBm
  • High gain: 32 dB
  • High output IP3: +43 dBm
  • Supply voltage: Vdd = +6V at 1400 mA
  • 50 ohm matched input/output
HMC952A
GaAs pHEMT MMIC 2 Watt Power Amplifier with Power Detector 8 - 14 GHz
HMC952A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC952A
HMC952A Evaluation Board

Latest Discussions

Recently Viewed