HMC906A-DIE

Obsolete

GaAs pHEMT MMIC 2 Watt Power Amplifier, 27.3 - 33.5 GHz

Viewing:

Overview

  • Saturated Output Power: +33.5 dBm @ 20% PAE
  • High Output IP3: +44 dBm @ +24 dBm / tone
  • High Gain: 26.5 dB
  • DC Supply: +6V @ 1200 mA
  • No External Matching Required
  • Die Size: 3.18 x 2.73 x 0.1 mm

The HMC906A is a four stage GaAs pHEM T MMIC 2 Watt Power Amplifier which operates between 27.3 and 33.5 GHz. The HMC906A provides 26.5 dB of gain, and +33.5 dBm of saturated output power and 20% PAE from a +6V supply. The OIP 3 of 40 dBm at 28 dBm / tone provides excellent linearity for satellite communications. The RF I/Os are DC blocked and matched to 50 Ohms for ease of integration into Multi-Chip-Modules (MCMs). All data is taken with the chip in a 50 Ohm test fixture connected via two 0.025 mm (1 mil) diameter wire bonds of length 0.31 mm (12 mils).

Applications

• Satellite Communications
• Point-to-Point Radios
• Point-to-Multi-Point Radios
• VSAT
• Military & Space

HMC906A-DIE
GaAs pHEMT MMIC 2 Watt Power Amplifier, 27.3 - 33.5 GHz
HMC906ACHIPS Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

No discussions on HMC906A-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed