HMC7357

RECOMMENDED FOR NEW DESIGNS

GaAs pHEMT MMIC 2 Watt Power Amplifier, 5.5 - 8.5 GHz

Viewing:

Overview

  • +35 dBm Pout @ 34% PAE
  • High P1dB Output +34 dBm
  • High Output IP3: +41.5 dBm
  • High Gain: 29 dB
  • 50 Ohm Matched Input/Output
  • Supply Voltage: Vdd = 8V @ 1200 mA
  • 24-Lead 5x5 mm SMT Package
HMC7357
GaAs pHEMT MMIC 2 Watt Power Amplifier, 5.5 - 8.5 GHz
HMC7357 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC7357LP5G
HMC7357LP5G Evaluation Board
HMC507 Evaluation Board HMC507 Evaluation Board - Top View HMC507 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed