HMC461

Obsolete

1 Watt High IP3 Amplifier SMT, 1.7 - 2.2 GHz

Viewing:

Overview

  • +45 dBm Output IP3
    (Balanced Configuration)
  • 12 dB Gain
  • 48% PAE @ +30.5 dBm Pout
  • +20 dBm W-CDMA Channel Power @ -45 dBc ACP
  • 3x3 mm QFN SMT Package
HMC461
1 Watt High IP3 Amplifier SMT, 1.7 - 2.2 GHz
hmc461lp3_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC461LP3
HMC461LP3 Evaluation Board

Latest Discussions

Recently Viewed