HMC453QS16G

1.6 Watt Power Amplifier SMT, 0.4 - 2.2 GHz

Viewing:

Overview

  • Output IP3: +51 dBm
  • 21.5 dB Gain @ 400 MHz
  • 8 dB Gain @ 2100 MHz
  • 45% PAE @ +32 dBm Pout
  • +25 dBm CDMA2000
    Channel Power@ -45 dBc ACP
  • Single +5V Supply
  • Integrated Power Control (VPD)
  • QSOP16G SMT Package: 29.4 mm²
HMC453QS16G
1.6 Watt Power Amplifier SMT, 0.4 - 2.2 GHz
HMC453QS16G_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Evaluation Kits

EVAL-HMC453QS16G
HMC453QS16G Evaluation Board.

Latest Discussions

No discussions on HMC453QS16G yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed