Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC447

RECOMMENDED FOR NEW DESIGNS

InGaP HBT Divide-by-4 SMT, 10 - 26 GHz

Viewing:

Overview

  • Very Wide Bandwidth
  • Ultra Low SSB Phase Noise: -150 dBc/Hz
  • Output Power: -4 dBm
  • Single DC Supply: +5V
  • RoHS Compliant 3x3 mm SMT Package
HMC447
InGaP HBT Divide-by-4 SMT, 10 - 26 GHz
HMC447 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-HMC447LC3

HMC447LC3 Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC447LC3.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC447LC3
HMC447LC3 Evaluation Board
HMC447 Evaluation Board

Latest Discussions

Recently Viewed