Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC365G8

PRODUCTION

InGaP HBT Divide-by-4 SMT, DC - 13 GHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise: -151 dBc/Hz
  • Wide Bandwidth
  • Output Power: 7 dBm
  • Single DC Supply: +5V
  • 8 Lead Hermetic SMT Package
HMC365G8
InGaP HBT Divide-by-4 SMT, DC - 13 GHz
HMC365G8 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-HMC365G8

HMC365G8 Evaluation Board.

Product Details

This page contains ordering information for evaluating the HMC365G8.

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC365G8
HMC365G8 Evaluation Board.
HMC365G8 Evaluation Board

Latest Discussions

Recently Viewed