Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC363S8G

SMT GaAs HBT MMIC Divide-by-8, DC - 12 GHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise: -153 dBc/Hz
  • Wide Bandwidth
  • Output Power: -6 dBm
  • Single DC Supply: +5V
  • S8G SMT Package
HMC363S8G
SMT GaAs HBT MMIC Divide-by-8, DC - 12 GHz
HMC363S8G_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed