Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC361S8G

SMT GaAs HBT MMIC Divide-by-2, DC - 10 GHz

Viewing:

Overview

  • Ultra Low SSB Phase Noise:  -148 dBc/Hz
  • Wide Bandwidth
  • Output Power: 3 dBm
  • Single DC Supply: +5V
  • S8G SMT Package
HMC361S8G
SMT GaAs HBT MMIC Divide-by-2, DC - 10 GHz
HMC361S8G_FBL
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-HMC361S8G

HMC361S8G Evaluation Board

Product Details

This page contains ordering information for evaluating the HMC361S8G

The design files link includes the BOM, schematics, and Gerber files for the evaluation board.

EVAL-HMC361S8G
HMC361S8G Evaluation Board
HMC361 Evaluation Board HMC361 Evaluation Board - Top View HMC361 Evaluation Board - Bottom View HMC361SG8 Evaluation Board

Latest Discussions

Recently Viewed