Quantic X-Microwave

Analog Devices RF and microwave components are available as drop-in X-MWblocks®
from Quantic X-Microwave.

Get the X-MWblock® drop-in module for this part.

HMC1144-DIE

RECOMMENDED FOR NEW DESIGNS

35 GHz to 70 GHz, GaAs, pHEMT, MMIC, Medium Power Amplifier

Viewing:

Overview

  • Output power for 1 dB compression (P1dB): 21 dBm typical
  • Saturated output power (PSAT): 22 dBm typical
  • Gain: 19 dB typical
  • Output third-order intercept (IP3): 28 dBm typical
  • Supply voltage: 4 V at 320 mA
  • 50 Ω matched input/output
  • Die size: 2.3 mm × 1.8 mm × 0.102 mm
HMC1144-DIE
35 GHz to 70 GHz, GaAs, pHEMT, MMIC, Medium Power Amplifier
HMC1144 Functional Block Diagram HMC1144 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Latest Discussions

No discussions on HMC1144-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed