HMC1121

RECOMMENDED FOR NEW DESIGNS

4 W, GaAs, pHEMT, MMIC Power Amplifier, 5.5 GHz to 8.5 GHz

Viewing:

Overview

  • High saturated output power (PSAT): 36.5 dBm at 30% power added efficiency (PAE)
  • High output third-order intercept (IP3): 44 dBm typical
  • High gain: 28 dB typical
  • High output power for 1 dB compression (P1dB): 36 dBm typical
  • Total supply current: 2200 mA at 7 V
  • 40-lead, 6 mm × 6 mm LFCSP package: 36 mm22
HMC1121
4 W, GaAs, pHEMT, MMIC Power Amplifier, 5.5 GHz to 8.5 GHz
HMC1121 Functional Block Diagram HMC1121 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

S-Parameter 1

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

EVAL-HMC1121
HMC1121 Evaluation Board
EV1HMC1121LP6GE_Angle-web EV1HMC1121LP6GE_Bottom-web EV1HMC1121LP6GE_Top-web

Latest Discussions

Recently Viewed