Reference Switch Input Usage in TMC5160

Jan 13 2023

Demonstrating the Usage of reference switch input in TMC5160 IC, with a simple IR binary sensor attached to a TMC5160 Evaluation board, which is configured by an Arduino Mega micro-controller. This will eliminate the use of an intelligent sensor, with SPI or I2C interface, where the host controller must communicate with the sensor and control the motor.

Reference Switch Input Usage in TMC5160

Jan 13 2023
Demonstrating the Usage of reference switch input in TMC5160 IC, with a simple IR binary sensor attached to a TMC5160 Evaluation board, which is configured by an Arduino Mega micro-controller. This will eliminate the use of an intelligent sensor, with SPI or I2C interface, where the host controller must communicate with the sensor and control the motor.