In this video, we will explain how Dynamic Speaker Management (DSM) Smart Amplifier technology can overdrive microspeakers safely and reliably, delivering 2.5× greater loudness and deeper bass response. Then, we'll demonstrate how a DSM-enabled microspeaker responds to lower frequencies and provides protection against overtemperature and overexcursion using the DSM Sound Studio’s tuning feature.
Excursion and thermal limits typically define the speaker power rating but that only matters if you can’t protect against overtemperature or overexcursion. IV-sense + DSM algorithm excursion and thermal protection pushes beyond speaker power rating for up to a 2.5× SPL increase and significantly deeper bass.
Example: 5 W DSM smart amplifier ideal for driving ~1 W to 3 W speakers.
(9:15)
In this video, we will explain how Dynamic Speaker Management (DSM) Smart Amplifier technology can overdrive microspeakers safely and reliably, delivering 2.5× greater loudness and deeper bass response. Then, we'll demonstrate how a DSM-enabled microspeaker responds to lower frequencies and provides protection against overtemperature and overexcursion using the DSM Sound Studio’s tuning feature.
Excursion and thermal limits typically define the speaker power rating but that only matters if you can’t protect against overtemperature or overexcursion. IV-sense + DSM algorithm excursion and thermal protection pushes beyond speaker power rating for up to a 2.5× SPL increase and significantly deeper bass.
Example: 5 W DSM smart amplifier ideal for driving ~1 W to 3 W speakers.
(9:15)
Industry Solutions
Technology Solutions
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}