Introduction to the MAX17262 5.2µA 1-Cell Fuel Gauge with ModelGauge m5 EZ and Internal Current Sensing

The MAX17262 is an ultra-low 5.2µA operating current fuel gauge which implements Maxim ModelGauge™ m5 EZ algorithm. The MAX17262 monitors a single cell battery pack with integrated internal current sensing for up to 3.1A pulse current.