Dual IO-Link Master Transceiver: MAX14819 Demo
Learn how the IO-Link master transceiver addresses key trends for industrial communications with over 50% lower power dissipation, robust communications in harsh environments, and a scalable, flexible architecture.
See how easy it is to evaluate the MAX14819 using the 8-channel IO-Link master reference design as it communicates with an IO-Link proximity sensor.