Introduction to the MAX17612A/B/C 4.5V to 60V, 250mA Overvoltage & Overcurrent Protection IC with Integrated FETs and Reverse Current Blocking

This video provides an introduction to the MAX17612A/B/C. The Olympus series of ICs are the industry’s smallest and robust integrated system protection solutions. The MAX17612A / MAX17612B / MAX17612C adjustable overvoltage and overcurrent protection d