The MAX40108 is a low-power, high-precision operational amplifier (op amp) that operates with a power supply voltage as low as 0.9V. Available in a space-saving, 1.22mm x 0.92mm, 6-bump wafer-level package (WLP) with a 0.4mm bump pitch, it is designed