LTM8028 TechClip - Load Regulation

Sep 18 2017

The LTM8028 maintains tight regulation with just 5mV total deviation over a load range of 0A – 5A and ambient temperature of 21°C to 115°C. Under a 0.5A to 5A load transient, the output voltage deviates by approximately ±30mV for a 1.2V output.

LTM8028 TechClip - Load Regulation

Sep 18 2017
The LTM8028 maintains tight regulation with just 5mV total deviation over a load range of 0A – 5A and ambient temperature of 21°C to 115°C. Under a 0.5A to 5A load transient, the output voltage deviates by approximately ±30mV for a 1.2V output.