Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Documentation
Demo Board Schematic (1)
Circuit Description
The Altera® Cyclone® V GT FPGA Development Kit can be used to prototype Cyclone V GT FPGA or Cyclone V GX FPGA applications. It offers a quick and simple way to develop low-cost and low-power FPGA system-level designs and achieve rapid results. This kit supports a myriad of functionalities such as:
- FPGA prototyping
- FPGA power measurement
- Transceiver I/O performance up to 5.0 Gbps
- PCI Express® (PCIe®) Gen2 x4 (at 5.0 Gbps per lane)
- Endpoint or rootport support
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LTC3025-1 LTC3025-2 LTC3025-3 LTC3025-4 |
500mA Micropower VLDO Linear Regulators |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LT3009 | 3µA IQ, 20mA Low Dropout Linear Regulators |
LT3009EDC#TRMPBF LT3009EDC-1.2#TRMPBF LT3009EDC-1.5#TRMPBF LT3009EDC-1.8#TRMPBF LT3009EDC-2.5#TRMPBF LT3009EDC-3.3#TRMPBF LT3009EDC-5#TRMPBF LT3009ESC8#TRMPBF LT3009ESC8-1.2#TRMPBF LT3009ESC8-1.5#TRMPBF LT3009ESC8-1.8#TRMPBF LT3009ESC8-2.5#TRMPBF LT3009ESC8-3.3#TRMPBF LT3009ESC8-5#TRMPBF LT3009IDC#TRMPBF LT3009IDC-1.2#TRMPBF LT3009IDC-1.5#TRMPBF LT3009IDC-1.8#TRMPBF LT3009IDC-2.5#TRMPBF LT3009IDC-3.3#TRMPBF LT3009IDC-5#TRMPBF |
LTC3855 | Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense |
LTC3855EFE#PBF LTC3855EUJ#PBF LTC3855IFE#PBF LTC3855IUJ#PBF |
LT3085 | Adjustable 500mA Single Resistor Low Dropout Regulator |
LT3085EDCB#TRMPBF LT3085EMS8E#PBF LT3085IDCB#TRMPBF LT3085IMS8E#PBF |
LT3022 | 1A, 0.9V to 10V, Very Low Dropout Linear Regulator |
LT3022EDHC#PBF LT3022EMSE#PBF LT3022EMSE-1.2#PBF LT3022EMSE-1.5#PBF LT3022EMSE-1.8#PBF LT3022IDHC#PBF LT3022IMSE#PBF LT3022IMSE-1.2#PBF LT3022IMSE-1.5#PBF LT3022IMSE-1.8#PBF |
LTC3605 | 15V, 5A Synchronous Step-Down Regulator |
LTC3605EUF#PBF LTC3605IUF#PBF |
LTC3608 | 18V, 8A Monolithic Synchronous Step-Down DC/DC Converter |
LTC3608EWKG#PBF LTC3608IWKG#PBF |
LTC3613 | 24V, 15A Monolithic Step Down Regulator with Differential Output Sensing |
LTC3613EWKH#PBF LTC3613IWKH#PBF |