LT1715

PRODUCTION

4ns, 150MHz Dual Comparator with Independent Input/Output Supplies

Part Details

  • UltraFast: 4ns at 20mV Overdrive
  • 150MHz Toggle Frequency
  • Separate Input and Output Power Supplies
  • Low Power: 4.6mA per Comparator at 3V
  • Pinout Optimized for High Speed Use
  • Output Optimized for 3V and 5V Supplies
  • TTL/CMOS Compatible Rail-to-Rail Output
  • Input Voltage Range Extends 100mV Below Negative Rail
  • Internal Hysteresis with Specified Limits
  • Specified for –40°C to 125°C Temperature Range
  • Available in the 10-pin MSOP Package
LT1715
4ns, 150MHz Dual Comparator with Independent Input/Output Supplies
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1715
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions