LTC2433-1

PRODUCTION

Differential Input 16-Bit No Latency Delta Sigma ADC

Viewing:

Overview

  • 16-Bit Differential ADC in a Tiny MSOP
  • Low Supply Current: 200µA, 4µA in Autosleep
  • Rail-to-Rail Differential Input/Reference
  • 0.12LSB INL, No Missing Codes
  • 0.16LSB Full-Scale Error and 5µV Offset
  • 1.45µV RMS Noise, Independent of VREF
  • Very Low Transition Noise: <0.02LSB
  • Operates with a Reference as Low as 100mV with 16-Bit Resolution
  • Internal Oscillator—No External Components Required
  • 87dB Min, Simultaneous 50Hz and 60Hz Notch Filter
  • Single Supply 2.7V to 5.5V Operation
  • Pin Compatible with the 20/24-Bit LTC2431/LTC2411
  • Available in 10-Lead MSOP Package

The LTC2433-1 is a differential input micropower 16-bit No Latency ∆ΣTM analog-to-digital converter with an integrated oscillator. It provides 0.12LSB INL and 1.45µV RMS noise independent of VREF. It uses delta-sigma technology and provides single conversion settling of the digital filter. Through a single pin, the LTC2433-1 can be configured for better than 87dB input differential mode rejection at 50Hz and 60Hz ±2%, or it can be driven by an external oscillator for a user defined rejection frequency. The internal oscillator requires no external frequency setting components.

The converter accepts any external differential reference voltage from 0.1V to VCC for flexible ratiometric and remote sensing measurement configurations. The fullscale differential input range is from – 0.5 • VREF to 0.5 • VREF. The reference common mode voltage, VREFCM, and the input common mode voltage, VINCM, may be independently set anywhere between GND and VCC. The DC common mode input rejection is better than 140dB.

The LTC2433-1 communicates through a flexible 3-wire digital interface which is compatible with SPI and MICROWIRE protocols.

Applications

  • Direct Sensor Digitizer
  • Weight Scales
  • Direct Temperature Measurement
  • Gas Analyzers
  • Strain-Gage Transducers
  • Instrumentation
  • Data Acquisition
  • Industrial Process Control

LTC2433-1
Differential Input 16-Bit No Latency Delta Sigma ADC
Minimum Resolvable Signal vs VREF Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Isolators 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Matched Resistors & Transistors 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Oscillators 1
LTC6991 PRODUCTION TimerBlox: Resettable, Low Frequency Oscillator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC745A

LTC2433-1CMS | 16-Bit Differential ADC in MS10 Package (Requires DC590)

Product Details

DC745A: Demo Board for the LTC2433-1 Differential Input 16-Bit No Latency Delta Sigma ADC.


 


DC745A
LTC2433-1CMS | 16-Bit Differential ADC in MS10 Package (Requires DC590)
DC745A - Schematic

Latest Discussions

No discussions on LTC2433-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed